Skip to main content

Please Select Your Country/Language Preferences

PH40534.jpg image

nVent ERIFLEX FleXbus Foam Barrier FBS

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Volume 12.85 oz
Installation Temperature 15 to 30 °C
Installation Temperature 59 to 86 °F
Volume 380 ml
Color Red;Brown
Width 17.72" Max
Height 19.68" Max
Width 450 mm Max
Height 500 mm Max
Approx. Cure Time 90 s Min
Data Copied
Metric   |   Imperial
Application images Resources Video
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy