EBC-133 Earthing and Neutral Busbar
EBC-133 Earthing and Neutral Busbar
EBC-133 Earthing and Neutral Busbars are used to connect multiple earthing conductors within a panel and can be used in a variety of different applications including switchgear and control equipment, electrical equipment, wind and solar power generation, data centers and in power distribution application.
EBC-133 Earthing and Neutral Busbar can be fixed using IRS Angle Support Bracket, DMH Metallic Spacer or DH Distance Holder and Spacer.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Related Products
Features
- Easy for the installer to add connections
- Clamps are fully assembled
- Clamps follow the screw vertically, making it quick and easy to mount the conductor
- Cut to length as needed
- Main terminal clamp available for thicker conductors
- Can be connected to IBSB25 Insulated Braided Conductor, MBJ Grounding and Bonding Braid, and nVent ERIFLEX Flexibar up to 9 mm (0.354")
- Quick and easy installation
- RoHS compliant
Specifications
Material | Copper;Steel |
Finish | Electrogalvanized |
Certifications
CE, ERIFLEX EB
English
EN 60998-1:2004, EN 60998-2-1:2004
UKCA, ERIFLEX EB
English
EN 60998-1, EN 60998-2-1
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.