Skip to main content

Please Select Your Country/Language Preferences

Mission Critical Solutions

Biofuels

nVent RAYCHEM mission critical solutions for energy-efficient, safe and reliable operations. 

Download Infographic

Biofuels and clean fuels are essential in the energy transition towards attaining carbon neutrality. Biofuels are derived from renewable sources such as plants, used cooking oils, algae or bio waste.

  • Ethanol is obtained through fermentation and is blended with conventional gasoline.
  • Biodiesel is obtained through trans-esterification and is blended with conventional diesel to reduce carbon footprint.
  • Renewable diesel (HVO) relies on a hydrotreatment process (similar to traditional refining) and can be used as 100% drop-in replacement fuel.
  • Sustainable aviation fuel (SAF) is obtained from similar refining process and is a substitute to fossil jet fuel.
  • Other clean fuels include biogas, green ammonia and methanol from green hydrogen, etc.

Biofuel production is more complex than fossil fuel and comes with extra challenges:

  • Renewable feedstock contains more water and oxygen, and needs more pre-treatment and hydrogen supply.
  • Edible oils are more sensitive to temperature changes and wax issues. They need higher maintain temperatures (50-80°C/120-175°F) and a narrow temperature band.
  • Feedstock batches can be diverse, depending on availability. This requires flexibility in the heat tracing and temperature controls on process units and storage tanks.
  • New projects include the need for data connectivity, energy efficiency and alarm management solutions reducing the operating costs and risks for downtime.

Biofuels Applications

 

 

 

Learn more about how nVent RAYCHEM supports the global energy transition in this video on our Biofuels capabilities. 

Watch the Video

Play

Our Solutions

The handling and storage of feedstock and final products, the pretreatment and refining processes, the blending and transport facilities - they all require nVent RAYCHEM mission critical solutions for energy-efficient, safe and reliable operation.

pipe-freeze-protection.png image

Pipe Freeze Protection

Freeze protection of pipes, instrumentation, fire fighting systems, steam condensate lines, and more.

RAYCHEM-2D-H85197-nVentProcessTemp-EN-2109.png image

Process Temperature Maintenance

Process temperature maintenance of edible oils, animal fat, fatty acids, process chemicals, and more.

Industrial-Leak-Detection-PL.png image

Leak Detection

Leak detection of water, chemicals or hydrocarbons.

Chemical Capture

Tank Heating

Storage tank heating.

Long Pipeline Heating Infographic

Long Pipeline Heating

Long pipeline heating. 

Explore Other Energy Transition Industries

Contact Us Today

Unsure where to start? For all your design, product and service needs, reach out to our energy transition experts today.