

ZonEx Non-Metallic Terminal Enclosure
Zonex Non-Metallic Terminal Enclosure is ideal for field terminations in hazardous locations. The enclosure meets national and international standards and certifications. It can be used to protect equipment and terminations from corrosive contaminants while meeting rigorous demands. The cabinet is ideal for either panel- or din-mounted components. The enclosures meet ATEX Directives 2014/35/EU and IECEx standards for increased safety in housing electrical components in Zone 1 and Zone 2 applications.
Industry Standards
Type 4, 4X, 12; File No. E61997
UL508A Listed
cUL Listed per CSA C22.2 No. 94; Type 4, 4X, 12; File No. E61997
ATEX Directive 2014/34/EU
ATEX
IBExU16ATEX1234U
Ex eb IIC Gb
Ex ta IIIC Da IP66
EN60079-0
EN60079-7
EN60079-31
Service temperature -55C to +135C
IECEx
IECEx IBE16.0049U
IEC 60079-0
IEC 60079-7
IEC 60079-31
NEMA / EEMAC Type 4, 4X, 12
IEC 60529, IP66
Features
- Compression-molded, high-impact strength, polyester body and cover
- Cover includes recessed, retained, combination head (Straight blade, Phillips and Torx drive) M4 or M6 stainless steel Type 316 screws
- Retained, continuous, high-temperature silicon gasket within a labyrinth seal between cover and body
- Durable and reusable, internal M4 or M6 stainless steel inserts for DIN- and Panel-mounting
- Covered mounting screw provisions outside of gasketed area, sized M4 (#8) or M6 (¼-in.)
- Mounting location dimensions are molded into the back side of the enclosure
- Panel mounting screws included, M4 or M6
- Compression-molded fiberglass with added agents to address static charge build-up
- High-impact strength as well as high temperature-rated
- Increased Safety: Ex e applications
- Optional panels are pre-plated steel, 1.5mm (16 ga.) thick; or 2mm composite
Specifications
Color | Black |
Material | Polyester |
Finish | Smooth Gloss |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.