Roof Fan Unit, RFU
Roof Fan Unit, RFU
This roof filter fan, RFU, with either a IP 33 or 54 protection degree, to be mounted on the enclosure's roof, is easily mounted with a click-in feature. Thus, no surface needs to be used on the door. Component failure and downtime is eliminated as water and dust are prevented from entering the enclosure. The filter fan's reliable motor guarantees constant ventilation within each enclosure on which the fan is installed.
Industry Standards
UL 508A Component Recognized
CE
UKCA
EAC
Details
Benefits
Resources
Features
- Description: Roof fan unit for mounting on the top of the enclosure providing forced ventilation. The unit is easily installed with a quick fastening system, and the required cutout is the same for the different air flow.
- Material: Painted mild steel, and injection-moulded thermoplastic (ABS-FR) self extinguishing, UL94V0.
- Temperature range: -15 °C to +55 °C.
- Type of connection: Terminal strip.
- Finish: RAL 7035.
- Pack quantity: One roof fan unit.
- Roof fan unit for mounting on the top of the enclosure providing forced ventilation
- The unit is easily installed with a quick fastening system, and the required cutout is the same for the different air flow
- Temperature range: -15 °C to +55 °C
- Bearing Type: Ball
- Protection: IP33 No filtermat; IP54 Filtermat
Specifications
Color | Light Gray |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 7035 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.