Roof Exhaust Unit, REU
Roof Exhaust Unit, REU
The roof exhaust unit, REU, with either a IP 33 or 54 protection degree, is easy to install thanks to its click-in feature. This is a good solution when there is limited space on the enclosure's door or side panels.
Industry Standards
UL 508A Component Recognized
CE
UKCA
EAC
Details
Benefits
Resources
Features
- Description: Roof exhaust unit for mounting on the top of the enclosure, providing natural ventilation. The unit is easily installed with a quick fastening system. Filtration efficiency of >90% for the IP 54 unit (REU05R5).
- Material: Painted mild steel, and injection-moulded thermoplastic (ABS-FR) self extinguishing, UL94V0.
- Temperature range: -15 °C to +55 °C.
- Protection: IP 33 No filtermat, IP54. Filtermat.
- Finish: RAL 7035 structured powder coating.
- Pack quantity: One roof exhaust unit.
- Temperature range: -15 °C to +55 °C
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.