Outdoor Filter Fan, EFP
Hover to magnify image or click to enlarge
Outdoor Filter Fan, EFP
This outdoor vertical filter fan, EFP, with a polycarbonate cover and with a IP 55 protection degree, is easy to install thanks to its click-in feature. Unnecessary downtime is avoided, since water and dust are prevented from entering the enclosure through the filter, and the reliable fan motor will ensure constant ventilation. This filter fan is ideal both in indoor and outdoor environments, including direct sunlight thanks to its resistance to UV radiation.
Industry Standards
cRUus_UL Recognized
EAC
CE UKCA
Details
Benefits
Resources
Accessories
Features
- Description: Filter fan for forced ventilation. nVent HOFFMAN filter fans save time on installation as they are installed with a click-in system without screws. The hinged front cover can be easily opened for quick and easy filter replacement. The airflow direction and the connection position can easily be changed. The new filter mat gives higher air flow and longer life, with a low pressure drop, because of special construction. The UV resistance of the housing makes it the best option for outdoor applications.
- Material: Front cover manufactured from injection-moulded thermoplastic, self-extinguishing, UL94V0. UV resistance.
- Temperature range: -40 °C to +55 °C.
- Protection: IP 55 | TYPE 12.
- Finish: RAL 7035.
- Pack quantity: One fan with filter.
Specifications
Frequency | 50/60Hz |
Color | Light Gray |
Color Code | RAL 7035 |
Finish | Smooth |
Material | Thermoplastic |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.