Exhaust Filter Outdoor Version, EFAP
Hover to magnify image or click to enlarge
Exhaust Filter Outdoor Version, EFAP
This outdoor vertical exhaust filter, EFAP, with a polycarbonate cover and with a IP 55 protection degree, is easy to install thanks to its click-in feature. Unnecessary downtime is avoided, since water and dust are prevented from entering the enclosure through the filter. This filter is ideal both in indoor and outdoor environments, including direct sunlight thanks to its resistance to UV radiation.
Industry Standards
cRUus_UL
CE UKCA
EAC
Details
Benefits
Resources
Accessories
Features
- Description: Exhaust filter to be used for natural ventilation, or for forced ventilation working with filter fans EFP. nVent HOFFMAN exhaust filters save us time because are installed with a clickin system without screws. The hinged front cover can be easily opened for quick and easy filter replacement. The new filter mat gives longer life with a low pressure drop because of special construction.
- Material: Front cover made of injection-moulded thermoplastic, self-extinguishing, UL94V0. UV resistance.
- Temperature range: -40 °C to +55 °C.
- Protection: IP 55 | TYPE 12.
- Finish: RAL 7035.
- Approvals: CE, EAC, cRUus_UL Recognized.
- Pack quantity: One exhaust filter.
- The click-in feature ensures that the exhaust filter is easy to install
- The exhaust filter ensures that the installed components within the enclosure are safe and secure due to its protection degree and resistance to UV radiation
- Component failure and unnecessary downtime is avoided as water and dust are prevented from entering the enclosure
- The click-in feature reduces the customer's labour cost due to the ease of installation
- The exhaust filter can be installed in both indoor and outdoor environments, even in locations where there is direct sunlight
- To guarantee natural ventilation, install at least two exhaust filters
- Forced ventilation can be achieved by adding filter fans, EFP
- Filter mat (EN779): G4
- Filtration efficiency (%): >90
Specifications
Color | Light Gray |
Color Code | RAL 7035 |
Finish | Smooth |
Material | Thermoplastic |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.