Compression 90° Angle Lug
Compression 90° Angle Lug
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
3D models
Video
Features
- Tin plated for corrosion prevention
- Annealed copper eases the crimping operation
- Optimized sizes to the most efficient electrical conductivity
- "Best mechanical behavior (vibration/pull-out); DIN EN 61373 Class 1B “Railway Applications"""
- Markings on barrel for crimping
- Consistent material thickness, precise diameter and accurate cable fit; DIN46235
- Flat contact surface by special angle punching process
Specifications
Angle (a) | 90 ° |
Material | Copper |
Finish | Tinned |
Brochure
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.