Skip to main content

Please Select Your Country/Language Preferences

PH35354.jpg image

nVent CADDY Speed Link SLK with Shot-Fire Bracket

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Static Load Safety Factor: 5:1
Finish: Electrogalvanized
Material: Steel;Zinc Alloy;Polypropylene
Complies With: SMACNA HVAC-DCS
Thickness(T): 1/2"
Width(W): 3/4"
Height(H): 2.150"
Thickness(T): 12.50 mm
Width(W): 19 mm
Height(H): 55 mm
Angle(a): 90° Max

Diagrams

Application images Resources Video
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy