Single Wall Cabinets Select FiltersCloseApply Filter byFilter applied: 1Clear filtersCollapse allExpand all Product Type Outdoor Cabinet (12) Slide Mount (6) Product Family Comline (6) Comline ECL (8) Comline FTTX (4) Rack Height 10U (1) 12U (5) 18U (6) 23U (1) 25U (5) View All View Less Apply Height 600mm (4) 660mm (2) 900mm (6) 1200mm (5) 1220mm (1) View All View Less Apply Material Aluminum (12) Steel (6) Finish Galvanized (2) Powder Coated (12) Width 600mm (6) 700mm (6) 800mm (6) View All View Less Apply Depth 500mm (4) 600mm (8) View All View Less Apply Wall Type Single Walled (12) Door Type Single Door (12) Access Back (4) Front (12) Cooling Insulation (4) Natural Convection (8) EMC Shielding No (12) Complies With DIN EN 50178 (12) ETS 300119 (12) IEC 60529 (12) IEC 60917-1 (12) IEC 60917-2 (12) IEC 61969-1 (12) IEC 61969-2 (12) VDE 0160 (12) View All View Less Filter1Filter applied: 1Category: Single Wall CabinetsView All Filters (1) SubcategoriesComline ECLDetailsComline FTTxDetails