Desktop Cases Select FiltersCloseApply Filter byFilter applied: 1Clear filtersCollapse allExpand all Product Type Case Product Family CompacPRO (47) Comptec (22) PropacPRO (71) RatiopacPRO (172) RatiopacPRO AIR (108) RatiopacPRO Style (220) View All View Less Type Case for 19" Components (94) Case for 19" Subrack and 19" Chassis (22) Case for Individual Electronic Components (523) Tower (1) Rack Height 2U (76) 3U (227) 4U (140) 5U (52) 6U (133) 7U (3) 9U (6) 12U (3) View All View Less Apply Rack Width 28HP (68) 42HP (155) 63HP (155) 84HP (262) View All View Less Apply Depth 35.42mm (1) 248.74mm (2) 255.5mm (73) 266mm (16) 271mm (13) 294mm (28) 298mm (28) 300mm (3) 315.5mm (92) 322mm (14) 326mm (24) 331mm (15) 354mm (56) 355.42mm (1) 375.5mm (59) 382mm (14) 386mm (18) 391mm (12) 400mm (7) 414mm (24) 418mm (24) 435.5mm (34) 442mm (12) 446mm (8) 451mm (3) 474mm (8) 478mm (8) 495.5mm (18) 500mm (7) 502mm (4) 506mm (5) 511mm (4) 600mm (5) View All View Less Apply EMC Shielding No (69) No (Retrofittable) (528) Yes (43) Complies With IEC 60297-3-100 (22) IEC 60297-3-101 (571) IEC 60297-3-102 (500) IEC 60297-3-103 (47) IEEE 1101.1 (500) IEEE 1101.10 (500) IEEE 1101.11 (500) View All View Less Filter1Filter applied: 1Category: Desktop CasesView All Filters (1) SubcategoriesCompacPRODetailsPropacPRODetailsRatiopacPRODetailsRatiopacPRO AirDetailsRatiopacPRO StyleDetails