Skip to main content

Please Select Your Country/Language Preferences

A10000881

VPL Power-Limiting Heating Cable

nVent RAYCHEM VPL power-limiting trace heating cables are mainly used for process temperature maintenance applications that require steam cleaning, up to 455 °F/235 °C and withstand intermittent exposure to 500 °F/260 °C. VPL offers high power output at high temperatures, which can reduce the number of heating cables required and is hazardous area approved. Also suitable for freeze protection. The fluoropolymer outer jacket (-CT) provides high chemical resistance against aggressive organics and corrosives.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Max Continuous Exposure Temperature, Power Off 260 °C
Max Continuous Exposure Temperature, Power Off 500 °F
Max Cumulative Hours for Intermittent Exposure 1000 h
Min Installation Temperature -60 °C
Min Installation Temperature -40 °F
Ground Path Type Braid
Area Classification Non-Hazardous; Hazardous
Outer Jacket Material High Temperature Fluoropolymer
Data Copied
Metric   |   Imperial
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing