Ventilated gland plate No Filter, AFR
Hover to magnify image or click to enlarge
Ventilated gland plate No Filter, AFR
This gland plate is a perfect solution when only natural ventilation is required.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Features
- Description: Louvered plate, pressed out 5 mm.
- Material: 1.4 mm mild steel.
- Finish: RAL 7035 structured powder coating.
- Protection: Complies with IP 23, in bottom or vertical position.
- Pack quantity: 1 piece.
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.