Side Plinths Mild Steel, PS


Side Plinths Mild Steel, PS
The extra space created by the plinth is closed off by using these panels in order to restrict access to this area.
Details
Benefits
Resources
Video
Accessories
Features
- Description: Side panels to cover the openings in the sides of the PF/PV plinths. Double folded panels for maximum strength. Compatible with combinable and semi-compact enclosure ranges.
- Material: 1.5 mm steel plate.
- Finish: RAL 7022 structured powder coating.
- Pack quantity: 2 panels. Mounting accessories included with PF/PV.
Specifications
Thickness | 1.5mm |
Thickness | 16ga |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 7022 |
Color | Umbra Gray |
Installation Manual / Instruction Sheet

Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.