IEC Enclosure Accessories Select FiltersCloseApply Filter byFilter applied: 1Clear filters Metric | Imperial Collapse allExpand all Applications Controls and Drives (44) Power Distribution (44) Height 0.02 in (1) 1.02 in (4) 1.18 in (1) 1.39 in (1) 1.97 in (1) 2.09 in (1) 2.48 in (2) 2.99 in (19) 3.62 in (5) 10.91 in (1) 15.59 in (2) 19.09 in (2) 21.18 in (1) View All View Less Apply Height 0.5 mm (1) 26 mm (4) 30 mm (1) 35 mm (1) 50 mm (1) 53 mm (1) 63 mm (2) 76 mm (19) 92 mm (5) 277 mm (1) 396 mm (2) 485 mm (2) 538 mm (1) View All View Less Apply Width 0.47 in (1) 0.7 in (1) 1.22 in (2) 1.3 in (2) 1.42 in (1) 1.65 in (1) 1.69 in (2) 1.77 in (2) 1.89 in (1) 2.44 in (5) 12.4 in (1) 14.33 in (15) 17.64 in (4) View All View Less Apply Width 12 mm (1) 18 mm (1) 31 mm (2) 33 mm (2) 36 mm (1) 42 mm (1) 43 mm (2) 45 mm (2) 48 mm (1) 62 mm (5) 314 mm (1) 315 mm (3) 364 mm (15) 448 mm (4) View All View Less Apply Depth 0.08 in (1) 0.16 in (1) 0.24 in (2) 0.54 in (1) 1.1 in (2) 1.22 in (2) 1.44 in (1) 1.57 in (2) 1.65 in (1) 1.89 in (24) 2.15 in (4) View All View Less Apply Depth 2 mm (1) 4 mm (1) 6 mm (2) 14 mm (1) 28 mm (2) 31 mm (2) 37 mm (1) 40 mm (2) 42 mm (1) 48 mm (24) 54.5 mm (4) View All View Less Apply Protection Rating IP20 (23) Product Family IEC General Accessories (54) Filter1Filter applied: 1Category: Lighting and SocketsView All Filters (1) SubcategoriesEL LED Enclosure LightDetailsCable Door Switch for EL LED Enclosure LightsDetailsMounting Accessories for EL LED Enclosure LightsDetailsDoor-operated Switch for EL LED Enclosure LightsDetailsCompact LED Light, CELDetailsCompact LED Light Through Wire, CELCDetailsCompact LED Light Mounting Magnet, CELADetailsCompact LED Light Connector, CELCNDetailsSmall Enclosure Light, TLDetailsCompact Design Led Light, TLCLDetails19-inch Blind 1U, TLCFDetailsPower Socket With Integrated Fuse, LPSDetailsCompact LED Light Connection Cable, CELCDetails