Glazed Doors, ADCS
Hover to magnify image or click to enlarge
Glazed Doors, ADCS
Electrical components can be viewed while the door is closed, which keeps unauthorized personnel out and maintains the ingress protection.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: To replace the standard door, provides a clear view of the components installed inside the enclosure. The lock(s) are interchangeable with all nVent HOFFMAN's standard lock(s).
- Material: 1.5 mm AISI 304 stainless steel, 2 mm for enclosures with a height or width of 600 mm or greater and 4 mm clear safety glass.
- Finish: 400 pre-grained stainless steel.
- Protection: Complies with IP55 | TYPE 12, 13, IK 07.
- Pack quantity: 1 door.
- Glazed enclosure door for stainless steel wall mounted enclosures
- The glazed door allows the electrical components to be seen while the enclosure's door is closed
- The user can monitor the status of the components without the need for opening the enclosure's door maintaining the ingress protection
- Note: * 3 point espagnolette locking. Not suitable for AFS
Specifications
Thickness | 0.06 in |
Thickness | 1.5 mm |
Finish | Brushed |
Material | Stainless Steel 304 |
Color | Unpainted |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.