IEC Enclosure Accessories Select FiltersCloseApply Filter byFilter applied: 1Clear filters Metric | Imperial Collapse allExpand all Applications Controls and Drives (106) Corrosive Environments (2) Factory Automation and Process Control (106) Hygienic Environments (3) Oil and Gas (12) Power Distribution (125) View All View Less Height 0.87 in (2) 1.18 in (1) 1.26 in (2) 1.3 in (1) 1.38 in (5) 1.42 in (3) 1.5 in (1) 1.57 in (1) 1.77 in (2) 1.81 in (1) 1.97 in (2) 2.17 in (1) 2.36 in (4) 2.48 in (2) 2.5 in (1) 2.56 in (4) 2.63 in (1) 2.87 in (3) 3.48 in (1) 3.56 in (1) 3.86 in (1) 3.94 in (72) 5.91 in (5) 7.01 in (1) 7.87 in (49) 9.84 in (3) 11.81 in (7) 15.75 in (4) 17.72 in (5) 19.69 in (2) 23.62 in (8) 31.5 in (6) 35.43 in (2) 39.37 in (15) 47.24 in (10) 62.99 in (3) 70.87 in (9) 78.74 in (8) 86.61 in (10) View All View Less Apply Height 22 mm (2) 30 mm (1) 32 mm (2) 33 mm (1) 35 mm (5) 36 mm (3) 38 mm (1) 40 mm (1) 45 mm (2) 46 mm (1) 50 mm (2) 55 mm (1) 60 mm (4) 63 mm (2) 64 mm (1) 65 mm (4) 67 mm (1) 73 mm (3) 88.5 mm (1) 90.5 mm (1) 98 mm (1) 100 mm (72) 150 mm (5) 178 mm (1) 200 mm (49) 250 mm (3) 300 mm (7) 400 mm (4) 450 mm (5) 500 mm (2) 600 mm (8) 800 mm (6) 900 mm (2) 1000 mm (15) 1200 mm (10) 1600 mm (3) 1800 mm (9) 2000 mm (8) 2200 mm (10) View All View Less Apply Width 0.59 in (2) 0.71 in (1) 0.83 in (1) 0.89 in (2) 1.02 in (12) 1.26 in (3) 1.34 in (2) 1.89 in (2) 2.05 in (1) 2.44 in (4) 2.56 in (2) 2.6 in (2) 2.98 in (3) 3.48 in (6) 4.02 in (3) 4.13 in (3) 4.49 in (2) 5.12 in (1) 6.06 in (2) 7.87 in (2) 10 in (2) 11.65 in (1) 11.81 in (2) 15.47 in (2) 15.59 in (1) 15.75 in (18) 19.41 in (2) 19.53 in (1) 19.69 in (14) 23.35 in (2) 23.46 in (1) 23.62 in (57) 29.53 in (2) 30.71 in (1) 31.22 in (2) 31.34 in (1) 31.5 in (48) 39.09 in (2) 39.37 in (23) 43.7 in (1) 46.97 in (2) 47.24 in (19) 49.21 in (1) 70.87 in (3) View All View Less Apply Width 15 mm (2) 18 mm (1) 21 mm (1) 22.5 mm (2) 26 mm (12) 32 mm (3) 34 mm (2) 48 mm (2) 52 mm (1) 62 mm (4) 65 mm (2) 66 mm (2) 76 mm (3) 88.5 mm (6) 102 mm (3) 105 mm (3) 114 mm (2) 130 mm (1) 154 mm (2) 200 mm (2) 254 mm (2) 296 mm (1) 300 mm (2) 393 mm (2) 396 mm (1) 400 mm (18) 493 mm (2) 496 mm (1) 500 mm (14) 593 mm (2) 596 mm (1) 600 mm (57) 750 mm (2) 780 mm (1) 793 mm (2) 796 mm (1) 800 mm (48) 993 mm (2) 1000 mm (23) 1110 mm (1) 1193 mm (2) 1200 mm (19) 1250 mm (1) 1800 mm (3) View All View Less Apply Depth 0.06 in (4) 0.37 in (1) 0.39 in (1) 0.41 in (1) 0.51 in (32) 0.71 in (1) 0.79 in (1) 0.83 in (9) 0.89 in (2) 0.98 in (5) 1.04 in (10) 1.06 in (12) 1.38 in (2) 1.46 in (1) 1.89 in (1) 1.97 in (1) 2.05 in (1) 2.36 in (16) 2.44 in (5) 2.46 in (12) 2.52 in (1) 2.56 in (2) 2.68 in (3) 2.83 in (33) 3.15 in (3) 3.62 in (1) 3.74 in (13) 10.91 in (2) 11.81 in (12) 12.17 in (2) 12.2 in (2) 12.6 in (6) 15.75 in (21) 19.69 in (13) 23.62 in (13) 31.5 in (7) View All View Less Apply Depth 1.5 mm (4) 9.5 mm (1) 10 mm (1) 10.5 mm (1) 13 mm (32) 18 mm (1) 20 mm (1) 21 mm (9) 23 mm (2) 25 mm (5) 27 mm (10) 35 mm (2) 37 mm (1) 48 mm (1) 50 mm (1) 52 mm (1) 60 mm (16) 62 mm (5) 63 mm (12) 64 mm (1) 65 mm (2) 68 mm (3) 72 mm (33) 80 mm (3) 92 mm (1) 95 mm (13) 277 mm (2) 300 mm (12) 309 mm (2) 310 mm (2) 320 mm (6) 400 mm (21) 500 mm (13) 600 mm (13) 800 mm (7) View All View Less Apply Product Family Free-Standing (185) Human Machine Interface (26) Terminal Boxes (11) Wall-Mounted (87) Filter1Filter applied: 1Category: FixingView All Filters (1) SubcategoriesFront/Rear Plinths, PFDetailsVentilated Front/Rear Plinths, PVDetailsSide Plinths Mild Steel, PSDetailsPlinth Combining Profiles, PCPDetailsFront/Rear Plinth Base, PFSDetailsSide Plinths Stainless Steel, PSSDetailsRain Hoods, MSSTDetailsLeveling Feet, LFDetailsLevelling Adjuster, LFADetailsCasters, LCRDetailsHeavy Duty Carrier Bars, CCBDetailsWall Fixing Brackets Stainless Steel, CCBSDetailsAluminium Plinth, PFALDetailsGround Mounted Plinth, PGMDetailsWall Mounting Brackets, AWDetailsWall mounting brackets, AWSDetailsEnclosure Pole Fixation, EPFDetailsFront/Rear Plinths, PDetailsSide Plinths, PADetailsPlinth Base, MSVSDetailsFloor Stands, PFFDetailsWall Mounting Brackets, UWMBDetailsWall Mounting Brackets For Enclosures With Rain Hood, UWBDetailsPlinth / Floor Mounting Frame, UPPDetailsAdaptor Frame For Din-Base, UAFDetailsPolyester Din-Base, UMPSDetailsWall Mounting Brackets Heavy Duty, AWHDDetailsLeveling Feet Hd, LFHDDetailsWall Mounting Brackets, DFLDetailsWall Mounting Brackets, SFLDetailsWall Mounting Brackets, OFLDetailsPlinth Side Panels, PSTDetailsPlinths, MSNSDetailsDepth Adjust Kit, MPGDADetailsGas Spring, MPGRDetailsAdjustable Brackets For Power Distribution, MSMPA01DetailsSlotted Front Panels For Power Distribution, MSMCPDetailsBlanking Plates For Din Slots For Power Distribution, TB13GDetailsPlain Front Panels For Power Distribution, MSMBPDetailsInternal Side Panels For Power Distribution, MSPSDetailsFix System Vertical Profiles For Power Distribution, MSFPDetailsFront Cover Profiles For Power Distribution, MSFCPDetailsAdjustment Profiles For Power Distribution, APKDetailsHolders For Din Rails For Power Distribution, MSADPDetailsInternal Segregation Horizontal Plates For Power Distribution, MSISDetailsBracket Measuring Trafos For Power Distribution, MSCEPDetails