Side Panels, SPM, 2000x19x500mm, Light Gray, Mild Steel


Side Panels, SPM, 2000x19x500mm, Light Gray, Mild Steel
Catalog#: SPM2005R5
These side panels will ensure that the ingress protection is maintained, which means that the electrical components will operate without any disturbances and protect personnel from injuries.
Details
Benefits
Resources
CAD
Video
Accessories
Distributors In Your Area
Features
- Description: Easy one man assembly. Sealed by an extruded, one piece polyurethane gasket and mounted with 8 screws and new patented retainers. Can be replaced by the side door DNS.
- Material: 1.5 mm steel plate.
- Finish: RAL 7035 structured powder coating.
- Protection: IP 55, TYPE 12, 13 in combination with MCS. IP66, TYPE 4, 12, 13 in combination with MCS-HP.
- Pack quantity: 2 panels with mounting accessories.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
CAD Generation

Similar
Below is a list of authorized distributors who currently have this item in stock:
Distributor | Quantity | Date in Stock |
---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.