Roof fan Air flow 750 m3/h, 230V, IP54
Hover to magnify image or click to enlarge
Roof fan Air flow 750 m3/h, 230V, IP54
Catalog#: RFU10005R5
This roof filter fan, RFU, with either a IP 33 or 54 protection degree, to be mounted on the enclosure's roof, is easily mounted with a click-in feature. Thus, no surface needs to be used on the door. Component failure and downtime is eliminated as water and dust are prevented from entering the enclosure. The filter fan's reliable motor guarantees constant ventilation within each enclosure on which the fan is installed.
Industry Standards
UL 508A Component Recognized
CE
UKCA
EAC
Details
Benefits
Resources
CAD
Features
- Description: Roof fan unit for mounting on the top of the enclosure providing forced ventilation. The unit is easily installed with a quick fastening system, and the required cutout is the same for the different air flow.
- Material: Painted mild steel, and injection-moulded thermoplastic (ABS-FR) self extinguishing, UL94V0.
- Temperature range: -15 °C to +55 °C.
- Type of connection: Terminal strip.
- Finish: RAL 7035.
- Pack quantity: One roof fan unit.
- Roof fan unit for mounting on the top of the enclosure providing forced ventilation
- The unit is easily installed with a quick fastening system, and the required cutout is the same for the different air flow
- Temperature range: -15 °C to +55 °C
- Bearing Type: Ball
- Protection: IP33 No filtermat; IP54 Filtermat
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.