Painted Steel Front Panel, PAC, 266x483x12mm, Light Gray, Mild Steel
Hover to magnify image or click to enlarge
Painted Steel Front Panel, PAC, 266x483x12mm, Light Gray, Mild Steel
Catalog#: PAC06
This front panel has the same finish as the enclosure and is used to cover empty sections within 19" profile systems, in order to maintain the enclosure's aesthetics. It can also be machined to mount equipment, if required."
Details
Benefits
Resources
CAD
Accessory
Features
- Description: Plain 19" front panel.
- Material: 1.5 mm steel.
- Finish: RAL 7035.
- Pack quantity: 1 piece.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.