Side Plinths, PA, 200x154x21mm, Umbra Gray, Zinc Plated, Mild Steel
Hover to magnify image or click to enlarge
Side Plinths, PA, 200x154x21mm, Umbra Gray, Zinc Plated, Mild Steel
Catalog#: PA2030
These plinth side panels close off the extra space underneath the enclosure if needed.
Details
Benefits
Resources
CAD
Accessory
Features
- Description: Side covers for plinth P, strengthened by folded edges.
- Material: 1.5 mm mild steel.
- Finish: RAL 7022 structured powder coating.
- Pack quantity: 2 pieces for height 100 mm and 4 pieces for height 200 mm.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Data Sheet
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.