Front/Rear Plinths, P, 100x1193x95mm, Umbra Gray, Zinc Plated, Mild Steel
Hover to magnify image or click to enlarge
Front/Rear Plinths, P, 100x1193x95mm, Umbra Gray, Zinc Plated, Mild Steel
Catalog#: P1120
This plinth allows for cabling without any restrictions. Installing cables is made easy as the plinth creates extra space underneath the enclosure.
Details
Benefits
Resources
CAD
Accessory
Features
- Description: Four corner pieces with removable front covers. The side panels PA must be ordered separately. Available heights: 100 and 200 mm. Machining is required.
- Material: 2.5 mm mild steel for corner pieces and 1.5 mm mild steel for covers.
- Finish: RAL 7022 structured powder coating.
- Pack quantity: 4 corner pieces and 2 front covers, with mounting accessories.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Data Sheet
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.