Plain front panel, 50x800
Hover to magnify image or click to enlarge
Plain front panel, 50x800
Catalog#: MSMBP0508R5
This mild steel plain front panel, MSMBP, is for the front frame of a fix system or modular frames. It can be machined easily and used for mounting of components and equipment, and also serve as a cover.
Details
Benefits
Resources
CAD
Video
Accessory
Features
- Description: Plain front panel for modular asseblies. It has a top and bottom bending to provide extra rigidity.
- Material: 1.25 mm steel.
- Finish: RAL 7035 structured powder coating.
- Delivery: 1 piece with mounting material.
- Mounting requirements: To be assembled on the modular system frame.
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.