Console, 985x800x400, Compact enclosure, with MP, mild steel, IP66


Console, 985x800x400, Compact enclosure, with MP, mild steel, IP66
Catalog#: MPG08R5
The mild steel compact console, MPG, in a IP 55/56 protection degree is available off the shelf. It has a hinged desk panel, and the ergonomic design allows for easy installation and access to HMI-equipment. It also increases the mounting space available. Stainless steel top panels may be used as an alternative when the console is exposed chemical agents, etc.
Industry Standards
cULus_UL Listed
CE, UK CA, UL, EAC
Details
Benefits
Resources
CAD
Accessories
Related Accessories
Distributors In Your Area
Features
- Material: Body and door: 1.5 mm mild steel. Rear panel. 1.5 mm mild steel. Bottom plates: 1.2 mm galvanized steel. Mounting plate: 2.5 mm galvanized steel.
- Body: Folded and seam welded. Console construction includes a base that provides a distance between the floor and the lower part of the door/s, acting as an integrated plinth.
- Doors and panels: Single folded surface mounted with hinges, allowing left and right-hand opening to base door. Angle 12° from horizontal. Concealed hinges on top edge allow 90° opening. Panel held open by self engage/self release mechanical panel stay. Double door on 1200 and 1600 mm wide base units.
- Mounting plate: Standard mounting plate in base unit.
- Lock: Double-bit 3 mm locks for top panel. For base, two double-bit 3 mm locks.
- Cable inlet: Bottom opening for cable access. Bottom plates for cable glanding supplied as standard.
- Earthing: M8 threaded studs on body, door, top panel and rear panel.
- Finish: RAL 7035 structured powder coating.
- Protection: Single door: IP 66, TYPE 4, 12, 13, IK 10. Double door: IP 55, TYPE 12, 13, IK 10.
- Delivery: Mounting plate and suitable nuts and washers for earthing. The console is delivered on a wooden pallet.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Certification
Data Sheet
Installation Manual / Instruction Sheet
CAD Generation
Below is a list of authorized distributors who currently have this item in stock:
Distributor | Quantity | Date in Stock |
---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.