Mounting Plate Adjustment Brackets, MPD, 49x73x34mm, Zinc Plated, Mild Steel


Mounting Plate Adjustment Brackets, MPD, 49x73x34mm, Zinc Plated, Mild Steel
Catalog#: MPD02
These mounting plate fixation brackets make it possible to position the mounting plate at the desired depth within the enclosure for maximum flexibility.
Details
Benefits
Resources
CAD
Video
Accessories
Distributors In Your Area
Features
- Description: Brackets to adjust the mounting plate in depth by steps of 25 mm in the enclosure frame.
- Material: 3 mm zinc plated steel.
- Pack quantity: 2 brackets with mounting accessories.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Installation Manual / Instruction Sheet
CAD Generation

Mandatory
Below is a list of authorized distributors who currently have this item in stock:
Distributor | Quantity | Date in Stock |
---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.