Enclosure Pole Fixation, EPF
Hover to magnify image or click to enlarge
Enclosure Pole Fixation, EPF
This pole fixation kit allows the enclosure to be mounted on a variety of poles at the desired height.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Video
Accessory
Features
- Description: Accessory to fix enclosures onto poles. Maximum load of 900 N.
- Material: Galvanized steel.
- Minimum pole diameter: 80 mm.
- Maximum pole diameter: 250 mm.
- Pack quantity: 2 profiles, 2 circular mounting strips for pole attachment and mounting accessories.
Specifications
Thickness | 3 mm |
Thickness | 11 ga |
Finish | Galvanized |
Material | Mild Steel |
Color | Unpainted |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.