Drawing pocket A4, usable depth 30mm, selfadhesive


Drawing pocket A4, usable depth 30mm, selfadhesive
Catalog#: DRA04
The document pocket can be placed virtually anywhere on an enclosure to ensure that the required documents are easily available.
Details
Benefits
Resources
CAD
Accessories
Distributors In Your Area
Features
- Description: Self adhesive, for DIN A4.
- Usable depth: 30 mm.
- Material: Thermoplastic.
- Finish: RAL 7035.
- Pack quantity: 1 document pocket with double sided tape.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Installation Manual / Instruction Sheet
CAD Generation
Below is a list of authorized distributors who currently have this item in stock:
Distributor | Quantity | Date in Stock |
---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.