Rain Hood, ARF, 60x400x210mm, Light Gray, Mild Steel
Hover to magnify image or click to enlarge
Rain Hood, ARF, 60x400x210mm, Light Gray, Mild Steel
Catalog#: ARF04021R5
A mild steel rain hood provides shelter via a sloped roof and protects installed components from accumulated water dripping into the enclosure when the door is opened.
Details
Benefits
Resources
CAD
Features
- Description: To be fitted as an outdoor shelter on single mounted enclosures. The roof is slightly sloped and has a dripstrip. Machining is required. It increases the enclosure dimension in H:60 mm, D:20 mm and W:20 mm.
- Material: 1.5 mm mild steel.
- Finish: RAL 7035 structured powder coating.
- Pack quantity: 1 rain hood with mounting accessories.
- Additional information: For exposure to high levels of UV radiation, the ARF should be ordered with 100% polyester paint coating. An additional corrosion protection primer coating is recommended for humid environments. Resistance to corrosion must be taken into consideration for outdoor and indoor applications. The ARF is not compatible with 180º MMH hinges.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.