Ventilated gland plate No Filter, AFR, 128x542x8mm, Light Gray, Mild Steel
Hover to magnify image or click to enlarge
Ventilated gland plate No Filter, AFR, 128x542x8mm, Light Gray, Mild Steel
Catalog#: AFR04R5
This gland plate is a perfect solution when only natural ventilation is required.
Details
Benefits
Resources
CAD
Features
- Description: Louvered plate, pressed out 5 mm.
- Material: 1.4 mm mild steel.
- Finish: RAL 7035 structured powder coating.
- Protection: Complies with IP 23, in bottom or vertical position.
- Pack quantity: 1 piece.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Data Sheet
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.