Inner Doors, ADI, 474x374x71mm, Light Gray, Mild Steel
Hover to magnify image or click to enlarge
Inner Doors, ADI, 474x374x71mm, Light Gray, Mild Steel
Catalog#: ADI05040R5
Displays and indicators can be mounted on a surface within the enclosure while covering other components, and preventing unauthorized access.
Details
Benefits
Resources
CAD
Video
Accessory
Features
- Description: For controls, meters, lamps, etc. Hinges can be mounted to allow left or right hand opening. Lock double-bit 3 mm insert; 700 mm high doors and above have 2 locks. Usable depth between inner and external door: 35 mm. Adjustable depth position with AMG accessory. Workable area: H-55, W- 108. 19" version available on request. Machining is required for stainless steel enclosures.
- Material: Door 1.5 mm mild steel, vertical top and bottom profiles 2 mm mild steel.
- Finish: RAL 7035 structured powder coating.
- Protection: IP 2XC.
- Pack quantity: Inner door, two vertical profiles, top and bottom profiles and mounting accessories.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Data Sheet
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.