Glazed door, 600x600, Stainless 304, 3mm double bit lock
Hover to magnify image or click to enlarge
Glazed door, 600x600, Stainless 304, 3mm double bit lock
Catalog#: ADCS06060
Electrical components can be viewed while the door is closed, which keeps unauthorized personnel out and maintains the ingress protection.
Details
Benefits
Resources
CAD
Accessory
Features
- Description: To replace the standard door, provides a clear view of the components installed inside the enclosure. The lock(s) are interchangeable with all nVent HOFFMAN's standard lock(s).
- Material: 1.5 mm AISI 304 stainless steel, 2 mm for enclosures with a height or width of 600 mm or greater and 4 mm clear safety glass.
- Finish: 400 pre-grained stainless steel.
- Protection: Complies with IP55, TYPE 12, 13, IK 07.
- Pack quantity: 1 door.
- Glazed enclosure door for stainless steel wall mounted enclosures
- The glazed door allows the electrical components to be seen while the enclosure's door is closed
- The user can monitor the status of the components without the need for opening the enclosure's door maintaining the ingress protection
- Note: * 3 point espagnolette locking. Not suitable for AFS
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.