Transparent door, 400x300, Aluminium, 3mm double bit lock, IP54
Hover to magnify image or click to enlarge
Transparent door, 400x300, Aluminium, 3mm double bit lock, IP54
Catalog#: ADA04030
Components mounted on the enclosure door are protected by the viewing window, but can be easily operated by opening only the viewing window, while the enclosure door can remain closed. The components are protected from the environment and from undesired operations when the viewing window is closed.
Details
Benefits
Resources
CAD
Accessory
Features
- Description: Viewing window when used in combination with mounting kit ADAMK. The double-bit 3 mm lock can be replaced by any optional insert or handle. It increases the enclosure depth by 10 mm.
- Material: Aluminium and 3 mm acrylic glass.
- Finish: Anodised aluminium.
- Protection: Complies with IP 54.
- Pack quantity: 1 viewing window.
- To replace the standard door
- Can be used in combination with swing frame, modular chassis or inner door
- The double-bit 3 mm lock can be replaced by any optional insert or handle
- It increases the enclosures depth by 10 mm (ADA) or 35 mm (ADAB)
- Can also be used as a viewing window when used in combination with mounting kit ADAMK/ADABMK
- Includes mounting hardware
- Number of locks: 1
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.