Drawing Desks, DDK
Hover to magnify image or click to enlarge
Drawing Desks, DDK
This drawing desk provides a stable surface and can be used as a temporary working desk, for documents, a computer, or measuring devices. The desk folds away flush with the frame, and the angle can be adjusted.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: Mounted directly to the door frame it provides a solid surface for documents, computer or measuring devices. The desk can be easily folded and locked within the door frame space. An automatic safety positioning system locks the desk at angles of 55º, 70º and 90º. The DDK800R5 can also be mounted on a 1000 mm wide door, by the use of the DCP1002 accessory.
- Material: 1.35 mm mild steel.
- Finish: RAL 7035 structured powder coating.
- Pack quantity: 1 piece with mounting accessories.
Specifications
Thickness | 1.35 mm |
Thickness | 18 ga |
Color | Light Gray |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 7035 |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.