Door Horizontal Profiles, DHP
Hover to magnify image or click to enlarge
Door Horizontal Profiles, DHP
Mounting profiles are used to fit accessories to the door frame for easy and secure mounting of cables, ducts, etc.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: Horizontal profiles with 25 mm hole pattern of 4.5 mm and 6.5 mm of diameter for the attachment and installation of equipment.
- Material: 1.5 mm galvanized steel.
- Pack quantity: 5 pieces with mounting accessories.
- Mounting requirements: They fit directly onto the MMDP door mounting profiles. They can also be mounted vertically onto two horizontal profiles. For doors with espagnolette locking system, profiles must be cut where indicated.
Specifications
Thickness | 1.5 mm |
Thickness | 16 ga |
Finish | Galvanized |
Material | Mild Steel |
Color | Unpainted |
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.