Carrier Bars, CB
Hover to magnify image or click to enlarge
Carrier Bars, CB
The carrier bar can be adjusted in width or depth and allows for reliable installation of equipment and accessories within the enclosure.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: Used for heavy equipment, such as transformers, fitted in the bottom of the enclosure.
- Material: 3 mm zinc plated steel.
- Pack quantity: 1 pair with mounting accessories.
Specifications
Thickness | 1.5 mm |
Thickness | 16 ga |
Material | Mild Steel |
Color | Unpainted |
Finish | Zinc Plated |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.