Air-to-Water Heat Exchanger, BLU


Air-to-Water Heat Exchanger, BLU
Industrial air-to-water heat exchangers remove heat from enclosures by using chilled fluid, which offers a reliable and low maintenance enclosure cooling option.
Details
Resources
Features
- Finish: RAL 7035 for the galvanized steel versions
- Internal temperature range: +20 °C to +60 °C
- Ambient temperature range: +1 °C to +60 °C | +1 °C to +70 °C
- Pack quantity: 1
Specifications
Cable Length | 3m |
Rated Frequency | 50 – 60Hz |
Material | Galvanized Steel |
Protection Rating | IP55 |
Certification
Engineering Specification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.