PPS Presswelded Power Shunt
PPS Presswelded Power Shunt
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Press welded laminations are welded to each other through direct current applied to pieces under pressure
- Press welding forms a solid palm with the properties of a plain bar
- Smaller cross section for same capacity
- Runs cooler than equal section
Specifications
Lamination Thickness | 0.01 |
Lamination Thickness | 0.3 mm |
Material | Copper |
Finish | Plain |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.