Quick Grip Jr. Lateral Sway Brace
Quick Grip Jr. Lateral Sway Brace
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
3D models
Video
Features
- Easy two-step installation eliminates extra trips between structure and service pipe
- "Works with 1"" and 1 1/4"" (25 mm and 32 mm) brace pipes to reduce inventory"
- Snap-off bolt head helps enable easy installation and inspection of seismic sway braces
- Meets NFPA®-13 requirements for seismic sway bracing
- Meets CEN/TS 17551:2021 requirements for Seismic Sway Bracing
Specifications
Finish | Electrogalvanized |
Material | Steel |
UL Loads (Listed for Restraints) | |||
Part Number | Service Pipe Schedule | Lateral | |
25 mm Brace Pipe | 32 mm Brace Pipe | ||
CSBQIKCL0100EG | EN 10255 L | N/A | N/A |
EN 10255 M | 2910 N | 2910 N | |
EN 10255 H | 2910 N | 2910 N | |
CSBQIKCL0125EG | EN 10255 L | 2910 N | 2400 N |
EN 10255 M | 2910 N | 2400 N | |
EN 10255 H | 2910 N | 2400 N | |
CSBQIKCL0150EG | EN 10255 L | 3330 N | 2910 N |
EN 10255 M | 3330 N | 2910 N | |
EN 10255 H | 3330 N | 2910 N | |
CSBQIKCL0200EG | EN 10255 L | 3330 N | 2400 N |
EN 10255 M | 3330 N | 2400 N | |
EN 10255 H | 3330 N | 2400 N |
FM Loads | |||||
Part Number | Service Pipe Schedule | Lateral | |||
Horizontal Capacity per Installation Angle from Vertical | |||||
30°- 44° | 45°- 59° | 60°- 74° | 75°- 90° | ||
CSBQIKCL0100EG | EN10255 L (Lightwall) | 1290 N | 1830 N | 2200 N | 2445 N |
EN10255 M (10) | 665 N | 935 N | 1245 N | 1400 N | |
EN10255 H (40) | 2115 N | 2960 N | 3670 N | 4115 N | |
CSBQIKCL0125EG | EN10255 L (Lightwall) | 1290 N | 1830 N | 2200 N | 2445 N |
EN10255 M (10) | 665 N | 935 N | 1245 N | 1400 N | |
EN10255 H (40) | 2115 N | 2960 N | 3670 N | 4115 N | |
CSBQIKCL0150EG | EN10255 L (Lightwall) | 1290 N | 1830 N | 2200 N | 2445 N |
EN10255 M (10) | 665 N | 935 N | 1245 N | 1400 N | |
EN10255 H (40) | 2115 N | 2960 N | 3670 N | 4115 N | |
CSBQIKCL0200EG | EN10255 L (Lightwall) | 1735 N | 2445 N | 2980 N | 3335 N |
EN10255 M (10) | 1555 N | 2225 N | 2760 N | 3070 N | |
EN10255 H (40) | 2180 N | 3070 N | 3780 N | 4225 N |
Catalog
Installation Manual / Instruction Sheet
Certifications
cUL VGMY7.EX3956
English
ULC/ORD-C203A
cUL VGMY7.EX3956
ULC/ORD-C203A
UL VGMY.EX3956
English
UL 203A
UL VGMY.EX3956
UL 203A
FM Approved, Seismic
English
FM 1950-2013
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.