Skip to main content

Please Select Your Country/Language Preferences

Roof & Gutter De-icing

Select FiltersClose
Filter by
Filter applied: 0
Clear filters
Collapse allExpand all
  • Applications
  • Communication
  • Max Exposure Temperature
  • Max Exposure Temperature
Filter0

Products | 5 results (43 items)

A10000156

IceStop Self-Regulating Heating Cable

For roof and gutter de-icing, self regulating heating cable.

  • Simple to design
  • Easy to install: cut to length, meter ma...
  • Safe and efficient in operation: no over...
  • Reliable during long life: 10 year exten...
A10000249

RayClic Connection Kit

For quick and easy, cold inter-connection to nVent RAYCHEM self-regulating trace heating cables, using insulation displa...

  • Simple, fast, intuitive connection: no w...
  • Lower total installed system cost, due t...
  • Reliable during long life: 10 year exten...
  • Cold applied, no heat guns needed, no special tools
A10000489

GM-CW Constant Wattage Heating Cable

For roof and gutter de-icing, constant wattage heating cable.

  • Simple to design, with 230 V or 400 V op...
  • Easy to install, pre-terminated lengths:...
  • Safe and efficient in operation by using...
  • Reliable during long life: 10 year produ...
ACS-30 Power Control and Distribution Panel

ACS-30 Power Control and Distribution Panel

A modular, multi-application, centralized control and monitoring system.

  • Energy savings: 24/7 time-clock control ...
  • Built in safety: integrated electrical a...
  • Multiple communications: BMS, ModBus RTU...
  • Distributed control: power control panel...
SBS-XX-EV Control Panel for Roof and Gutter De-Icing

SBS-XX-EV Control Panel for Roof and Gutter De-Icing

For roof and gutter de-icing applications, an integrated high performance control and monitoring system.

  • Simple and fast connection of multiple c...
  • High capacity, with 3-12 maximum circuit...
  • Fully integrated system: all connections...
  • Energy saving: through built-in EMDR-10 ...