As the railway electrical protection experts, nVent ERICO offers a wide-range of grounding and bonding products to protect railway properties. Grounding is required for wayside structures and facilities, and essential to employee and public safety. Grounding and bonding is also essential to the nVent ERICO Six Point Plan of Protection, which provides a system of capturing, conveying and dissipating energy into the ground. To effectively dissipate energy into the ground, nVent ERICO provides ground rods and mats that bury into the earth, ground enhancement materials, as well as bonding solutions such as P.E.C. (Potential Earth Clamps) that protect the system. The diagram pictured right shows how these nVent ERICO products integrate to efficiently dissipate energy into the ground.
Ground Rods & Mats
nVent ERICO PEC100 is an equipotential bonding device that is designed to minimize damage in applications where separate ground systems are required. Its high surge rating is perfect for more exposed locations subject to potential lightning strikes.
Ground Enhancement Material
nVent ERICO GEM (Ground Enhancement Material) provides superior conductivity that enhances ground soil in areas with poor conductivity such as rocky ground, mountain tops, and sandy soil.
P.E.C. – Potential Equalization Clamp
An important first step in installing a grounding systems is assessing the ground conductivity. nVent ERICO offers a complete range of ground resistance tester kits. The units are lightweight and portable for ease of use in the field. The large LCD displays show required test connections and features a complete automatic test sequence for selected operations.
Ground Resistance Tester Kits
An important first step in installing a grounding systems is assessing the ground conductivity. nVent ERICO offers a complete range of ground resistance tester kits. The units are lightweight and portable for ease of use in the field. The large LCD displays show required test connections and features a complete automatic test sequence for selected operations.
nVent Rail Blog
Download Center
Contact the nVent Rail Team
Got questions? Need help choosing a product or can't find what you need? Our customer care and technical support teams are here to help.