The nVent CADDY Speed Link SLK system provides a versatile overhead support solution that is easy to adjust and installs quickly to almost any structure. The system supports a wide range of applications, including ductwork, pipe and tube, cable tray, lighting, conduit, strut profiles and signage from overhead structural building members. It is available with a variety of specialty end fittings for the most common building structure types, a range of wire rope diameters and lengths, and includes a unique keyless locking device.
Features
- Push/pull keyless release allows easy adjustments
- Range includes solutions for both 1.5 mm and 2 mm cables as well as larger 3 mm cables for higher load applications
- Low-profile locking device minimizes visual impact
- Cable spread of 90 degrees allows positioning the device closer to the load
- Keyless release tubes are easy to operate while wearing gloves
- Double-sided locking mechanism enables simple height adjustment
- Individual packaging holds wire rope neatly until objects are ready to install
Filter applied: 1
Subcategories
Products | 12 results (106 items)
nVent CADDY Speed Link SLK with Y-Hook
Versatile overhead support solution that is easy to adjust and installs quickly to various lighting fixtures and wire basket tray.
nVent CADDY Speed Link SLK with Y-Toggle
Versatile overhead support solution that is easy to adjust and installs quickly to various lighting fixtures and low votage devices.