Filter applied:
Subcategories

ETS-05 Electronic Thermostat

Elexant 450c Control Unit

Raystat-V5 Control Unit

AT-TS Surface Sensing Thermostat

HWAT-ECO Electronic Control Unit

EMDR-10 Control Unit

TCONTROL-05 Electronic Controller

VIA-DU-20 Control Unit

TCON-CSD/20 Electronic Controller

FrostGuard-ECO Electronic Thermostat
TCONTROL-05 Config

Raystat CONTROL-11-DIN Control Unit

HWAT-T55 Thermostat

RayStat M2 Thermostat

GM-TA
Products | 15 results (39 items)

ETS-05 Electronic Thermostat
Electronic surface sensing temperature thermostat for temperature maintenance or pipe freeze protection applications, 32 A / 24 A single pole switch. Suitable for hazardous areas.

Elexant 450c Control Unit
For flexible temperature control of pipe freeze protection and temperature maintenance systems, using line sensing and/or proportional ambient sensing control (PASC).

Raystat-V5 Control Unit
For temperature control of pipe freeze protection and temperature maintenance systems, a wall mounted single zone controller with line sensing or integrated energy saving programming.

AT-TS Surface Sensing Thermostat
For temperature control in pipe freeze protection or temperature maintenance applications. Adjustable set point.

HWAT-ECO Electronic Control Unit
For advanced temperature control and monitoring of single pipe hot water temperature maintenance applications.

EMDR-10 Control Unit
For temperature control in roof and gutter de-icing applications.

TCONTROL-05 Electronic Controller
Electronic controller typically used in electrical control panels in non-hazardous areas.

VIA-DU-20 Control Unit
For temperature control in surface snow melting applications, with combined ground and moisture sensors.

TCON-CSD/20 Electronic Controller
Compact electronic, panel mountable thermostat for surface sensing temperature control in non-hazardous areas.

FrostGuard-ECO Electronic Thermostat
For temperature control in pipe freeze protection applications, using line sensing or ambient electronic control.