We Connect and Protect

nVent RAYCHEM HTV Heat Tracing Cable Secures Independent UL Verified Mark
Underwriters’ Laboratories (UL) recently verified the performance of the nVent RAYCHEM HTV self-regulating heating cable to retain 100% power output following 18 months of intensive, continuous testing at the product’s maximum operating temperature of 205°C (400°F).
This announcement marks the first time the international certification agency UL has verified a heat tracing product’s performance over such an extended period.

nVent RAYCHEM SBS Pre-built Frost Protection Panels
The updated Elexant 450c controller is a standard component of the new nVent RAYCHEM SBS Pre-built Frost Protection panel line-up. This leading range of standard pre-fabricated and fully customizable panels is designed to provide everything building managers need to help protect properties from frost damage, all in one easy-to-install package.

Meet nVent RAYCHEM TracerLynx
TracerLynx compresses project design schedules by combining every element needed to design a full heat management system, including client information, design data and deliverables where the entire project can be seamlessly managed across multiple concurrent users throughout the world.
nVent RAYCHEM hazardous area heat-trace panels, now also for Arctic regions (-55°C)
In 2021 we launched a new range of nVent RAYCHEM hazardous area panels for the IEC market. Now we introduce a patented panel heater solution that allows for operation in Arctic regions down to -55°C.
Designed, manufactured and certified at nVent’s panel manufacturing facility in Europe, this product seamlessly integrates with the existing nVent RAYCHEM Elexant network to provide a flexible, in-field heat-tracing control and monitoring solution.
Available in standard configurations or as an engineered solution, the new panels also help to optimize client operations, reducing total installed costs and project lead times.
nVent RAYCHEM Virtual Worlds
Discover nVent RAYCHEM solutions within industrial sites and commercial and residential buildings. Our virtual worlds offer a comprehensive overview of nVent RAYCHEM applications and explain how these systems work.

Featured RAYCHEM News
May24
nVent to Celebrate the 50th Anniversary of nVent RAYCHEM Self-Regulating Heat Tracing TechnologyLONDON–May 24, 2022– nVent Electric plc (NYSE:NVT) (“nVent”), a global leader in electrical connection and protection solutions, is celebrating the 50th anniversary of its self-regulating heating technology this year under its globally recognized, market-leading nVent RAYCHEM brand. In 1972, the heat tracing division of the Raychem Corporation (now a part of nVent) patented and produced the world’...