TT1000 Water Sensing Cable, Modular


TT1000 Water Sensing Cable, Modular
nVent RAYCHEM TraceTek TT1000-XX–PC are a range of fixed length water sensing cables with factory installed plastic connectors. Mainly used in commercial building applications, it is typically intended for leak detection under raised floors, in mechanical rooms and similar flat surface areas. It detects the presence of water at any point along its length. Installed with an alarm and locating module, the cable senses water leaks, triggers an alarm and pinpoints the location.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Advanced technology: rugged conductive polymer and fluoropolymer construction, resistant to corrosion and abrasion
- Simple and fast to install: small, lightweight and flexible
- Easy to design, fast drying, and reuseable
- Distributed leak detection and location over a wide range of areas
- Reliable and durable, 10 year product warranty available
Specifications
Outer Diameter | 0.236 in |
Outer Diameter | 6 mm |
Max Operating Temperature | 75 °C |
Max Operating Temperature | 167 °F |
Detection Method | Raychem Conductive-Polymer Technology |
Detection | Water |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.