Products | 73 results (166 items)

Closed Circuit Television Protector
Closed circuti televesion (CCTV) surge protection.

Electronic Track Signal Protector

Universal Transient Barrier, Single Pair
Surge protection universal transient barrier, single pair.

Replacement Module for UTB, Single Pair
Multi-stage protection and fine over-voltage protection helps ensure lowest residual surge voltages reach sensitive equipment.

Compact TDX Panel Protector, 50 kA
Compact panel surge protector, 50 kA.

Surge Reduction Filter N-Series, Single Phase
High-performance protection incorporating Spark Gap and Transient Discriminating (TD) technologies.

Transient Surge Filter
The nVent ERICO Critec Transient Surge Filter (TSF) product family is a UL registered, IEC compliant, compact, serviceable solution for protection of PLC controllers, SCADA systems, motor control centers and other process control systems.

EDT2 Enhanced DIN Rail Surge Protection Class II, 1+0 Mode
The EDT2 1+0 Mode Enhanced Transient Discriminating Surge Protective Devices provide reliable protection against voltage transients within the IEC Class II and UL Type 1CA environments.

DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 1+0 Mode
DT1 Series provides a range of compact, safe and high surge rated performance features for the harsh IEC Class I environment and suitable for protection within a wide range of applications.

DT2 DIN Rail Surge Protection Class II, 1+0 Mode
DT2 DIN Rail Surge Protection Class II, 1+0 Mode.