SBHM Hollow Core Metal Tipped Rail Drill Bit
SBHM Hollow Core Metal Tipped Rail Drill Bit
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Related Products
Features
- Designed for high-speed drilling applications
- Withstands approximately 50 uses
- Drill bits can be reground approximately five times
- 3/4" (19 mm) Weldon shank
- Can be used on all rail types
- Optional adaptor ADAPSBHM (716172) extends the length of the drill bit
Specifications
Material | High-Speed Steel |
Finish | TIALN Coating |
Brochure
Technical Handbook
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.