Portable Rail Grinder, Two-Cycle Gas-Powered
![PH3417.png PH3417.jpg image](/sites/default/files/styles/product_and_sku_image_582x334_no_crop/public/acquiadam_assets/2022-01/PH3417.png.webp?itok=Qejpg7KC)
Portable Rail Grinder, Two-Cycle Gas-Powered
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Video
Related Products
Features
- Strong 39cc two-cycle engine
- Power head handle incorporates base plate to protect engine from damage
- Lightweight design
- Anti-vibration handle reduces operator fatigue and helps provide proper balance while operating the grinder
- Stronger shaft increases durability of operation
- Increased grinding wheel stability reduces vibration and wear during operation
- One piece of equipment to grind head and web
- Maximum wheel speed is 6,000 rpm
- Adjustable grinding wheel guard rotates 360° and allows operation in tight areas
Specifications
Brochure
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.