Inspection Housing, High Density Polyethylene (HDPE)
Inspection Housing, High Density Polyethylene (HDPE)
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Pedestrian load rating
- Suitable for lighter load rating applications in turf
- Chemical, UV and corrosion resistant
- "3/8"" x 2 1/2"" (64 mm) stainless steel lock bolt included"
- "Boxes and covers nest in 3 1/4"" (83 mm) increments"
- "Two 3 1/2"" x 1 1/2"" (89 x 38 mm) knockouts per box"
- T416BH includes four additional holes in the cover to allow water to enter the inspection well, typically for use with chemical ground rods
Specifications
Load Rating | 0.15 |
Load Rating | 300 lb/ft² |
Color | Green |
Material | High Density Polyethylene (HDPE) |
Brochure
Catalog
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.