Skip to main content

Please Select Your Country/Language Preferences

PH22570.jpg image

Grounding Busbar

Proper bonding is essential to create an equipotential plane between service grounds and equipment during fault and transient conditions. This equipotential plane provides a near-zero voltage differential, and serves to protect people and equipment during these events. The grounding busbar is the most popular bonding product in use today.

Read more
  • cUL
  • UL
Download Specifications
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Material: Copper
EGB-A-14-4-12-CC-T-1T-K
EGB ERICO Grounding Busbar Designation
A Configuration A: Busbar, Insulators and Brackets
B: Busbar and Brackets
C: Busbar Only
D: Busbar and Insulators
14 Thickness (") 14: 1/4" · 38: 3/8" · 12: 1/2"
4 Width (")
12 Length (") Rounded to the nearest inch, 144" max
CC Hole Pattern Diagrams are representative of the hole pattern. The number of holes is dependent on the length of the grounding busbar.
T* Tin Plating
1T* ERICO Cable Code 1K: #4 Sol Tin · 1T: #2 Sol Tin
2C: 1/0 · 2G: 2/0 · 2L: 3/0 · 2Q: 4/0
2V: 250 kcmil · 3D: 350 kcmil · 3Q: 500 kcmil · 4L: 750 kcmil
K* Pigtail Length (') A:1 · B:2 · C:3 · D:4 · E:5 · F:6 · G:7 · H:8 · J:9 · K:10 · L:12 · M:14 · N:16
P:18 · Q:20 · R:22 · S:24 · T:26 · U:28 · V:30 · W:32 · X:34 · Y:36 · Z:38
* Empty if none
Resources 3D models